background-waves

PL-85-AC000

Product Status| Activei

PL-85-AC000

PILOT LIGHT | Series: Incandescent Pilot Lights
info

Corrosion-resistant construction. Spring-actuated brass contacts assure proper contact with the bulb. 16AWG (1.0mm2 ) insulated stranded copper leads, 8” (203mm) long.

  • #67 bulb supplied, Plated brass bezel.
  • 7/8” (22.2mm) diameter mounting stem, ¾” (19.1mm) long.
  • Faceted outer lens surface. • Gasket sealed.
  • Amber lens

PL-85-AC000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PL-85-AC000PILOT LIGHT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.