background-waves

PL-20-GC000-BX

Product Status| Activei

PL-20-GC000-BX

PILOT LIGHT #3 | Series: Incandescent Pilot Lights
info

Corrosion-resistant construction. Spring-actuated brass contacts assure proper contact with the bulb. 16AWG (1.0mm2 ) insulated stranded copper leads. 8" (203mm) long.

  • Mounts through rear of the panel. #1893 bulb supplied. Satin finish or black aluminum bezel
  • 11/16" (7.5mm) diameter mounting stem. 1/4" (6.4mm) long
  • Red lens
  • Black aluminum finish
PropertyValue
Contacts
Spring-actuated Brass Bulb Contact
Housing
Chrome-plated Brass Bezel
Mounting Method
Rear-mount 3/4” (19.1mm) Diameter Mounting Stem 11/16” (17.5mm) Long
Input Terminals
Two Stripped Black Wire Lead 16 GA 8in (203.2mm)

PL-20-GC000-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PL-20-GC000-BXPILOT LIGHT #3

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.