Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Part Number | Actions | Contacts | Housing | Mounting Method | Input Terminals |
---|
Part Number | Actions | Contacts | Housing | Mounting Method | Input Terminals | |
---|---|---|---|---|---|---|
Spring-actuated Brass Bulb Contact | Black Aluminum Bezel | Rear-mount 11/16 (7.5mm) Diameter Mounting Stem 1/4 (6.4mm) Long | Two Stripped Black Wire Lead 16 GA 8.25in (209.55mm) | |||
Spring-actuated Brass Bulb Contact | Chrome-plated Brass Bezel | Rear-mount 3/4” (19.1mm) Diameter Mounting Stem 11/16” (17.5mm) Long | Two Stripped Black Wire Lead 16 GA 8in (203.2mm) | |||
Spring-actuated Brass Bulb Contact | Chrome-plated Brass Bezel | Rear-mount 3/4 (19.1mm) Diameter Mounting Stem 11/16 (17.5mm) Long | Two Stripped Black Wire Lead 16 GA 8in (203.2mm) | |||
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Find information about and order replacement Littelfuse fuses, relays, solenoids, connectors and other electronic components for cars and trucks.