background-waves

25041-F

Product Status| Activei

25041-F

PIGTAIL SC | Series: Lamp Sockets
info

For back-up, tail, stop, turn signal and cornering. Ground wire. Sockets accept incandescent or LED bulbs with corresponding bases.16AWG (1.0mm2) insulated stranded copper leads, 8" (203mm) long.

Replaces: GMC 8909518, International 57121C91, Motorcraft LS-22.

PropertyValue
Contacts
Steel Spring
Input Terminals
One Stripped Black Wire Lead 16 GA 9.44in (239.73mm)
Dimensions
0.75 L in. (19.05 mm)

25041-F Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
25041-FPIGTAIL SC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.