Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
For back-up, tail, stop, turn signal and cornering. Ground wire. Sockets accept incandescent or LED bulbs with corresponding bases.16AWG (1.0mm2) insulated stranded copper leads, 8" (203mm) long.
Replaces: GMC 8909518, International 57121C91, Motorcraft LS-22.
Part Number | Actions | Details | Contacts | Housing | Mounting Method | Input Terminals | Package Type | Dimensions |
---|
Part Number | Actions | Details | Contacts | Housing | Mounting Method | Input Terminals | Package Type | Dimensions | |
---|---|---|---|---|---|---|---|---|---|
Single | |||||||||
Steel Spring | One Stripped Black Wire Lead 16 GA 9.44in (239.73mm) | 0.75 L in. (19.05 mm) | |||||||
Single | |||||||||
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.