background-waves

4099-BP

Product Status| Activei

4099-BP

ALARM BUZZER 12V | Series: Alarms
info

Littelfuse Alarms and Accessories are designed for universal applications within harsh environments. Their features are designed for ease-of-installation and extended product lifecycle. Equipped with electromechanical buzzers that are designed for long-life. these products are designed to instantly indicate state changes to end users. Products will function with a variety of Cole Hersee and Littelfuse branded switches.

Many uses such as. door ajar warning. bus driver alert. low air pressure. temperature. etc.
Works with any temperature. pressure. door or momentary switch.

  • Mating Connector: TE 1-320551-3 (20AWG Wire)
  • Current Max: 0.16A -Current Min: 0.10A
  • Current Nominal: 0.13A
  • Power Pin (Pin 1) Voltage Max: 12.8V DC
  • Power Pin (Pin 1) Voltage Min: 11.4V DC
  • Power Pin (Pin 1) Voltage Nominal: 12V DC
PropertyValue
Mounting Method
Three Mounting Holes (0.283 / 7.18mm Diameter 0.562 /14.28mm Apart)
Input Terminals
Two screw terminals with lockwashers
Housing
Impact-Resistant ABS Resin Case Moisture-Repellent Insulator

4099-BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
4099-BPALARM BUZZER 12V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.