background-waves

40212

Product Status| Activei

40212

ALARM ELECT DUAL_RATE 12V | Series: Alarms
info

Littelfuse Alarms and Accessories are designed for universal applications within harsh environments. Their features are designed for ease-of-installation and extended product lifecycle. Equipped with electromechanical buzzers that are designed for long-life, these products are designed to instantly indicate state changes to end users. Products will function with a variety of Cole Hersee and Littelfuse branded switches.

Many uses such as, door ajar warning, bus driver alert, low air pressure, temperature, etc.
Works with any temperature, pressure, door or momentary switch.

PropertyValue
Mounting Method
Mates to Littelfuse 3032 or 3029 Delphi (Packard) 12033871.
Input Terminals
Three 1/4 in (6.4 mm) blades
Housing
Lightweight Molded Plastic Housing with Negative Ground Terminal

40212 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
40212ALARM ELECT DUAL_RATE 12V

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.