background-waves

SL1021B090C

Product Status| Activei

SL1021B090C

GP BETA 3T B90V CORE | Series: SL1021B
info
The SL1021B series offers high levels of performance on fast rising transients in the domain of 100V/µS to 1KV/µS, which are those most likely from induced Lightning disturbances. The SL1021B series also features ultra low capacitance (typically 1pF or less) and optimised internal geometry which provides low insertion loss at high frequencies, so are ideal for the protection of broadband equipment. These devices are extremely robust and are able to divert a 20,000A pulse without destruction.
PropertyValue
VMIN Spark (V)
70
VNom Spark (V)
90
VMAX Spark (V)
120
Max Impulse Sparkover Voltage @ 100V/µs (V)
550
Max Impulse Breakdown Voltage @ 1kV/µs (V)
700
Capacitance (Co) (pF)
1
Impulse Discharge Current @8/20µs (kA)
10
DC Holdover Voltage (V)
52
Electrodes
3
Failsafe
No
MSL
MIL-STD-750D/1021
Terminations
100% Tin over Copper Clad steel
Size
MIL-STD-883F Method 2007.3
Humidity
MIL-STD-750D/1021
  • Excellent response to fast rising transients.
  • Ultra low capacitance.
  • 10 kA surge capability tested with 8/20µS pulse as defined by IEC 6100-4-5
  • 20 kA single shot surge capability tested with 8/20µs pulse as defined by IEC 6100-4-5
  • Available with thermal failsafe option (add 'F'suffix to part number)

SL1021B090C Applications

Highlights Section

  • Broadband equipment
  • ADSL equipment
  • XDSL equipment
  • Satellite and CATV equipment
  • General telecom equipment

SL1021B090C Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SL1021B090CGP BETA 3T B90V CORERoHS1/1/2005Pb-Free1/1/2005Pdf IconCoC_RoHS10_SL1021B090CPdf IconREACH205_Declaration_SL1021B090CDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.