background-waves

SG90

Product Status| Activei

SG90

SQUARE SG 90V | Series: SG
info
Littelfuse SG series GDT offers high surge ratings in a miniature package. It's designed for surface mounting on PCB with small size 4.5x3.2x2.7mm. Low insertion loss is perfectly suited to broadband equipment applications.

The capacitance does not vary with voltage, and will not cause operational problems with ADSL2+, where capacitance variation across Tip and Ring is undesirable. These devices are extremely robust and are able to divert a 1000A pulse without destruction.
PropertyValue
VMIN Spark (V)
63
VNom Spark (V)
90
VMAX Spark (V)
117
Max Impulse Sparkover Voltage @ 100V/µs (V)
500
Max Impulse Breakdown Voltage @ 1kV/µs (V)
600
Insulation Resistance (Ω)
1
Capacitance (Co) (pF)
1
Impulse Discharge Current @8/20µs (kA)
2
Electrodes
2
Failsafe
No
Insulation Resistance (Voltage Rating)
100
Operating Temperature
-40° to 90°C
  • Lead-free and RoHS compliant
  • GHz working frequency
  • Excellent stability on multiple pulse duty cycle
  • Excellent response to fast rising transients
  • Ultra Low Insertion Loss
  • 1–2 kA surge capability tested with 8/20uS pulse as defined by IEC 8100-4-5
  • Ultra small devices offered in a variety of mounting lead forms
  • Nonradioactive
  • Low capacitance (<1pF)
  • Voltage ratings ranging from 75 V to 420 V

SG90 Applications

Highlights Section

  • Communication equipment
  • CATV equipment
  • Text equipment
  • Data lines
  • Power supplies
  • Telecom SLIC protection
  • Broadband equipment
  • ADSL equipment including ADSL2+
  • XDSL equipment
  • Satellite and CATV equipment

SG90 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SG90SQUARE SG 90VRoHS7/10/2012Pb-Free7/10/2012Pdf IconCoC_RoHS10_SG90Pdf IconREACH_SVHC Declaration_SG90.pdfDoes Not ContainYes7/10/2012Pdf IconIPC_SG90

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.