background-waves

SL1411A090A

Product Status| Activei

SL1411A090A

GP 2 TERMINAL DELTA 10A/10KA AXIAL LEAD | Series: SL1411A
info

The Greentube™ SL1411A (Delta) Series Gas Plasma Arrester (improved gas discharge tube (GDT)) features is a high performance transient voltage suppressor designed for heavy duty protection of telecom and industrial equipment.

The Delta range offers high levels of performance and durability on fast-rising transients in the domain of 100 V/μS to 1 kV/μS, which are those most likely from induced lightning disturbances. The high surge rating of these devices makes them ideal for arduous service conditions and Outside Plant locations.

The Delta range also features ultra low capacitance (typically 1 pF or less) and optimized internal geometry which provides low insertion loss at high frequencies, so are ideal for the protection of broadband equipment.

PropertyValue
VMIN Spark (V)
72
VNom Spark (V)
90
VMAX Spark (V)
108
Max Impulse Sparkover Voltage @ 100V/µs (V)
450
Max Impulse Breakdown Voltage @ 1kV/µs (V)
700
Capacitance (Co) (pF)
1.2
Impulse Discharge Current @8/20µs (kA)
10
DC Holdover Voltage (V)
52
Electrodes
2
Failsafe
No
MSL
MIL-STD-750D/1021
Terminations
100% Tin over Copper Clad steel
Size
MIL-STD-883F Method 2007.3
Humidity
MIL-STD-750D/1021
  • Lead-free and RoHS compliant
  • Can be used to meet the requirements of GR-1361, RUS PE-80, ITU K.12 and YD/T940, 950, 1082, 993, 694
  • Excellent response to fast rising transients
  • Up to 1.5 gHz working frequency
  • 10 kA surge capability tested with 8/20μS pulse as defined by IEC 61000-4-5 (20 kA for 90 V)
  • 20 kA single shot surge capability tested with 8/20μs pulse as defined by IEC 61000-4-5
  • Excellent service life characteristics

SL1411A090A Applications

Highlights Section

  • Outside Plant and MDF protector modules
  • ADSL equipment
  • XDSL equipment (including ADSL2, VDSL, VDSL2)
  • Satellite and CATV equipment
  • General telecom equipment
  • Cell phone base stations

SL1411A090A Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SL1411A090AGP 2 TERMINAL DELTA 10A/10KA AXIAL LEADRoHS1/1/2005Pb-Free1/1/2005NoPdf IconIPC_SL1411A090A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.