background-waves

SL1122A250

Product Status| Activei

SL1122A250

GP ALPHA HYBRID 3T A250V | Series: SL1122
info

The SL1122 series Hybrid features a high performance Alpha Gas Plasma Tube in conjunction with a high speed Silicon Avalanche Diode (SAD). These devices are matched so that High speed pulses are initially clamped by the SAD, then as the current rises, the transient energy is switched through the Gas Tube.

The Hybrid offers high levels of performance on fast rising transients in the domain of 100V/µS to 10 KV/µS, so eliminates the dv/dt switching delay normally exhibited by standard GDT's. These devices are extremely robust and are able to divert a 10,000A pulse without destruction, so are ideal for central office (telephone exchange) protection.

PropertyValue
VMIN Spark (V)
200
VNom Spark (V)
250
VMAX Spark (V)
300
Capacitance (Co) (pF)
1
Impulse Discharge Current @8/20µs (kA)
5
DC Holdover Voltage (V)
135
Electrodes
3
Failsafe
No
MSL
MIL-STD-750D/1021
Terminations
100% Tin over Copper Clad steel
Size
MIL-STD-883F Method 2007.3
Humidity
MIL-STD-750D/1021
  • Excellent response to fast rising transients.
  • Flat response up to 10KV/µS
  • 10 kA surge capability tested with 8/20µS pulse as defined by IEC 61000-4-5
  • SAD ensures short circuit failure mode in the event of severe transient overload
  • Thermal failsafe
  • RoHS Compliant

SL1122A250 Applications

Highlights Section

  • MDF protection
  • Alarm panels
  • ADSL equipment
  • XDSL equipment
  • General Telecom Equipment

SL1122A250 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SL1122A250GP ALPHA HYBRID 3T A250VRoHS1/1/2005Pb-Free1/1/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.