background-waves

GTCA38-900M-R20

Product Status| Activei

GTCA38-900M-R20

GTCA38-900M-R20 | Series: GTCA38
info

Helping to protect telecom equipment. Our GDTs offer surge protection over a broad voltage range, and low capacitance and many form factors including new surface-mount devices that make them suitable for many different applications and surge protection on power lines. Their low capacitance also reduces signal distortion.

PropertyValue
DC Sparkover Voltage Tolerance (%)
±20%
VNom Spark (V)
90
Max Impulse Sparkover Voltage @ 100V/µs (V)
<=450
Max Impulse Breakdown Voltage @ 1kV/µs (V)
<=550
Capacitance (Co) (pF)
<1
Impulse Discharge Current @8/20µs (kA)
20
Electrodes
3
Failsafe
Without
Operating Temperature
-40° to 90°C
  • High accuracy and low insertion loss
  • Low capacitance
  • Crowbar device with low arc voltage
  • High accuracy spark-over voltages for high precision designs
  • Optional fail-short mechanisms
  • RoHS Compliant, Halogen free
  • Overvoltage fault protection
  • Provides overvoltage fault protection against damage caused by high energy surges
  • Suitable for use in sensitive equipment due to impulse sparkover response
  • Suitable for high-frequency applications
  • New surface-mount devices for automated manufacturing

GTCA38-900M-R20 Applications

Highlights Section

  • Telecommunications, Industrial, and Consumer Electronics
  • Telecommunications
  • MDF modules
  • xDSL equipment
  • RF systems
  • Antennas
  • Base stations
  • Industrial and Consumer Electronics
  • Power supplies
  • Surge protectors

GTCA38-900M-R20 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
RF4214-000GTCA38-900M-R20RoHS10/16/2017Pb-Free10/16/2017Pdf IconCoC_RoHS10_RF4214-000_GTCA38-900M-R20No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.