SL1010A Series Series - Three Terminal GDT

GDT SL1010A Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SL1010A Series GDT offers a compact, three-terminal surface mount component just 5mm in diameter. It is rated for 10 hits (±5 repetitions) of a 5kA 8/20 surge event with a low off-sate capacitance of 1.5pF. Its low arc voltage parameter of 10 volts reduces thermal accumulation during long-term power fault events.

Features:

  • High energy withstanding in a small body
  • Low capacitance (less than 1.5pF)
  • Low arc voltage
  • Three terminal with symmetry for Tin/Ring/Gnd
  • RoHS compliant/Lead Free

Applications:

  • Data lines
  • Broadband equipment
  • xDSL equipment
  • Power over Ethernet
  • Satellite and CATV equipment
  • General telecom equipment
  • Industrial automation
  • Home gateways

     

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Max
Impulse
Breakdown
@ 1kV/μs
(V)
Capacitance (Co) (pF)Impulse Discharge Current @8/20μs (kA)ElectrodesFailsafeMSLPartner ECAD ModelsStockSamplesCompare
SL1010A090SM7290108700<1.553NoMIL-STD-750D/1021SL1010A090SMCheckOrder
SL1010A090SMF7290108700<1.553YesMIL-STD-750D/1021SL1010A090SMFCheckOrder
SL1010A170SM136170204700<1.553NoMIL-STD-750D/1021SL1010A170SMCheckOrder
SL1010A170SMF136170204700<1.553YesMIL-STD-750D/1021SL1010A170SMFCheckOrder
SL1010A230SM184230276750<1.553NoMIL-STD-750D/1021SL1010A230SMCheckOrder
SL1010A230SMF184230276750<1.553YesMIL-STD-750D/1021SL1010A230SMFCheckOrder
SL1010A350SM2803504201000<1.553NoMIL-STD-750D/1021SL1010A350SMCheckOrder
SL1010A350SMF2803504201000<1.553YesMIL-STD-750D/1021SL1010A350SMFCheckOrder
SL1010A470SM376470564950<1.553NoMIL-STD-750D/1021SL1010A470SMCheckOrder
SL1010A470SMF376470564950<1.553YesMIL-STD-750D/1021SL1010A470SMFCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SL1010A090SM GDT. 3T 90V 5X8mm RoHS No 10/22/2015 PbFree No 10/22/2015 CoC_RoHS10_SL1010A090SM REACH_SVHC Declaration_SL1010A090SM Yes
10/22/2015
Does not Contain
SL1010A090SMF GDT. 3T 90V 5X8mm failsafe RoHS No 10/22/2015 PbFree No 10/22/2015 CoC_RoHS10_SL1010A090SMF REACH197_Declaration_SL1010A090SMF Yes
10/22/2015
Does not Contain IPC_SL1010A090SMF
SL1010A170SM GDT. 3T 170V 5X8mm RoHS No 10/22/2015 PbFree No 10/22/2015 No
10/22/2015
SL1010A170SMF GDT. 3T 170V 5X8mm failsafe RoHS No 10/22/2015 PbFree No 10/22/2015 No
10/22/2015
SL1010A230SM GDT. 3T 230V 5X8mm RoHS No 10/22/2015 PbFree No 10/22/2015 No
10/22/2015
SL1010A230SMF GDT. 3T 230V 5X8mm failsafe RoHS No 10/22/2015 PbFree No 10/22/2015 No
10/22/2015
SL1010A350SM GDT. 3T 350V 5X8mm RoHS No 10/22/2015 PbFree No 10/22/2015 CoC_RoHS10_SL1010A350SM REACH205_Declaration_SL1010A350SM No
10/22/2015
Does not Contain IPC_SL1010A350SM
SL1010A350SMF GDT. 3T 350V 5X8mm failsafe RoHS No 10/22/2015 PbFree No 10/22/2015 No
10/22/2015
SL1010A470SM GDT. 3T 470V 5X8mm RoHS No 10/22/2015 PbFree No 10/22/2015 No
10/22/2015
SL1010A470SMF GDT. 3T 470V 5X8mm failsafe RoHS No 10/22/2015 PbFree No 10/22/2015 No
10/22/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Littelfuse GDT SL1010A Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...