background-waves

SL1002A600SP

Product Status| Activei

SL1002A600SP

GP MINIBETA 2T A600V SMD SPECIAL | Series: SL1002A
info

The Broadband Optimized™ SL1002 series has been especially developed for broadband equipment. Special design features provide high levels of protection against fast rising transients in the domain of 100V/µs to 1kV/µs range uaually caused by lightning disturbances. These devices have ultra low capacitance (typically 1.2pF or less) and present insignificant signal losses up to 1.5GHz. These devices are extremely robust and are able to divert a 5000A pulse without destruction. For AC Power Cross of long duration, overcurrent protection is recommended.

PropertyValue
VMIN Spark (V)
570
VNom Spark (V)
600
VMAX Spark (V)
780
Max Impulse Sparkover Voltage @ 100V/µs (V)
800
Max Impulse Breakdown Voltage @ 1kV/µs (V)
900
Capacitance (Co) (pF)
1
Impulse Discharge Current @8/20µs (kA)
5
DC Holdover Voltage (V)
135
Electrodes
2
Failsafe
No
MSL
MIL-STD-750D/1021
Size
MIL-STD-883F Method 2007.3
Humidity
MIL-STD-750D/1021
  • Ultra low insertion loss
  • Surface mountable
  • 5 kA surge capability tested with 8/20µs pulse as defined by IEC 61000-4-5
  • Excellent response to fast rising transients.
  • Can be used to meet Telcordia GR1089 without series resistance
  • 10/700µs 6KV capability, as per ITU-T Rec. K.21, enhanced test level
  • 2 kA 2/10µS surge rating
  • Meets FCC part 68 10/160µs waveform, 200A test and 10/560µs waveform 100A test.
  • Halogen-free, Lead-free and RoHS compliant

SL1002A600SP Applications

Highlights Section

  • Broadband equipment
  • ADSL equipment
  • XDSL equipment
  • Satellite and CATV equipment
  • General telecom equipment

SL1002A600SP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SL1002A600SPGP MINIBETA 2T A600V SMD SPECIALRoHS1/1/2005Pb-Free1/1/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.