background-waves

SL0902A230SM

Product Status| Activei

SL0902A230SM

GP 5X5 MINITUBE 2T 230V SMD | Series: SL0902A
info

Littelfuse CG5 MS mini surge arresters are specifically designed for protection of electrical and communication equipment against over voltage transients in surface mount assembly applications. This series offers the most cutting edge protection using non-radioactive elements.

PropertyValue
VMIN Spark (V)
184
VNom Spark (V)
230
VMAX Spark (V)
276
Max Impulse Sparkover Voltage @ 100V/µs (V)
400
Max Impulse Breakdown Voltage @ 1kV/µs (V)
500
Capacitance (Co) (pF)
1
Impulse Discharge Current @8/20µs (kA)
2.5
DC Holdover Voltage (V)
135
Electrodes
2
Failsafe
No
MSL
MIL-STD-750D/1021
Size
MIL-STD-883F Method 2007.3
Humidity
MIL-STD-750D/1021
  • Lead-free and RoHS compliant
  • GHz working frequency
  • Excellent stability on multiple pulse duty cycle
  • Excellent response to fast rising transients.
  • Ultra Low Insertion Loss
  • 5 kA surge capability tested with 8/20μS pulse as defined by IEC 61000-4-5
  • Ultra small devices offered in a variety of mounting lead forms
  • Nonradioactive
  • Low capacitance (<1pF)
  • Voltage ratings ranging from 90 V to 600 V

SL0902A230SM Applications

Highlights Section

  • Communication equipment
  • CATV equipment
  • Test equipment
  • Data lines
  • Power supplies
  • Telecom SLIC protection
  • Broadband equipment
  • ADSL equipment, including ADSL2+
  • XDSL equipment
  • Satellite and CATV equipment

SL0902A230SM Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SL0902A230SMGP 5X5 MINITUBE 2T 230V SMDRoHS1/1/2005Pb-Free1/1/2005Pdf IconCoC_RoHS10_SL0902A230SMPdf IconREACH_SVHC Declaration_SL0902A230SMDoes Not ContainYesPdf IconIPC_SL0902A230SM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.