background-waves

CG7400MS

Product Status| Activei

CG7400MS

GP 2 TERMINAL 400V MS | Series: CG7
info

Littelfuse CG7 series GDT is a miniature surface mount device with a 1kA 8/20μS surge rating. Its low insertion loss and thus low off-state capacitance makes it compatible with high bandwidth applications up to the GHz RF range. This GDT’s crow barring characteristic protects sensitive ICs from surges as defined in ITU K.20/21/45 Basic and Enhanced Recommendations, GR-1089-CORE first level lightning Port Type 1 and 3, and IEC 61000- 4-5 2nd edition. It is hermetically sealed using non-radioactive materials and is thus environmentally safe. Its 2.8mm diameter size makes it the world’s smallest two-electrode single chamber GDT.

PropertyValue
VMIN Spark (V)
320
VNom Spark (V)
400
VMAX Spark (V)
480
Max Impulse Sparkover Voltage @ 100V/µs (V)
400
Capacitance (Co) (pF)
0.5
Impulse Discharge Current @8/20µs (kA)
1
DC Holdover Voltage (V)
135
Electrodes
2
Failsafe
No
  • Up to 1kA Surge Capability in Minimal Footprint
  • Ultra-low capacitance
  • Surface mount form factor

CG7400MS Applications

Highlights Section

  • G.fast Modems
  • Cable Modems
  • MoCA (Multimedia over Coax Alliance)
  • EMTA (Embedded Multimedia Terminal Adapter)
  • RF Connectors
  • xDSL
  • RJ 45 Connectors

CG7400MS Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CG7400MSGP 2 TERMINAL 400V MSRoHS1/24/2016Pb-Free1/24/2016Yes1/24/2016

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.