background-waves

CG6250SM

Product Status| Activei

CG6250SM

GP STANDARD S.A. 250V SMT | Series: CG6
info

Littelfuse CG6 series GDT is a miniature surface-mount device with a 3kA 8/20 surge rating. This ITU-T K.12 Class 1, Type 1 GDT provides protection against fast rising transients typically caused by nearby lightning events. Its low insertion loss and thus low off-state capacitance makes it compatible with high bandwidth applications up to the GHz RF range. This GDT’s crow barring characteristic protects sensitive ICs from surges as defined in ITU K.20/21/45 Basic and Enhanced Recommendations, GR-1089-CORE first level lightning Port Type 1, 3, and 5, and IEC 61000-4-5 2nd edition Level 5 and below. It is hermetically sealed using non-radioactive materials and is thus environmentally safe. Its 3.5mm diameter size makes it the world’s smallest two-electrode single chamber GDT available.

PropertyValue
VMIN Spark (V)
200
VNom Spark (V)
250
VMAX Spark (V)
300
Max Impulse Sparkover Voltage @ 100V/µs (V)
250
Capacitance (Co) (pF)
0.5
Impulse Discharge Current @8/20µs (kA)
3
DC Holdover Voltage (V)
80
Electrodes
2
Failsafe
No
  • Up to 3 kA Surge Capability in Minimal Footprint
  • Ultra-low capacitance
  • Surface mount form factor with square terminals

CG6250SM Applications

Highlights Section

  • G.fast Modems
  • Cable Modems
  • MoCA (Multimedia over Coax Alliance)
  • EMTA (Embedded Multimedia Terminal Adapter)
  • RF Connectors
  • xDSL
  • Set Top Boxes
  • RJ 45 Connectors

CG6250SM Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CG6250SMGP STANDARD S.A. 250V SMTRoHS1/24/2016Pb-Free1/24/2016Yes6/3/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.