background-waves

CG5600

Product Status| Activei

CG5600

GP S.A. STANDARD 600V NOMINAL | Series: CG5
info

Littelfuse CG5 MS mini surge arresters are specifically designed for protection of electrical and communication equipment against over voltage transients in surface mount assembly applications. This series offers the most cutting edge protection using non-radioactive elements.

PropertyValue
VMIN Spark (V)
480
VNom Spark (V)
600
VMAX Spark (V)
720
Max Impulse Sparkover Voltage @ 100V/µs (V)
1000
Capacitance (Co) (pF)
1
Impulse Discharge Current @8/20µs (kA)
5
DC Holdover Voltage (V)
150
Electrodes
2
Failsafe
No
RampRate
100
  • Lead-free and RoHS compliant
  • GHz working frequency
  • Excellent stability on multiple pulse duty cycle
  • Excellent response to fast rising transients.
  • Ultra Low Insertion Loss
  • 5 kA surge capability tested with 8/20μS pulse as defined by IEC 61000-4-5
  • Ultra small devices offered in a variety of mounting lead forms
  • Nonradioactive
  • Low capacitance (<1pF)
  • Voltage ratings ranging from 90 V to 600 V

CG5600 Applications

Highlights Section

  • Communication equipment
  • CATV equipment
  • Test equipment
  • Data lines
  • Power supplies
  • Telecom SLIC protection
  • Broadband equipment
  • ADSL equipment, including ADSL2+
  • XDSL equipment
  • Satellite and CATV equipment

CG5600 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CG5600GP S.A. STANDARD 600V NOMINALRoHS6/20/2002Pb-Free6/20/2002Yes6/20/2002

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.