background-waves

806025

Product Status| Activei

806025

FUSE 36V HIGH CURRENT 1206 FA 25A | Series: 806
info

The 806 Series fuse is designed specifically to provide overcurrent protection to circuits that operate under high working ambient temperature up to 150 °C.

It’s generic design ensures excellent temperature stability and performance reliability. The high I2t values which is typical in the Littelfuse Ceramic Fuse family ensure high inrush current withstand capability.

PropertyValue
Ampere Rating (A)
25
Voltage Rating (V)
36
Resistance (Ω)
0.00219
Interrupting Rating
200A @ 36VDC
Body
Ceramic
Marking Code
25
Opening
Fast-Acting (F)
Operating Temperature
-55° to 150°C
Fusing Characteristic 100 Percent
4
Mount Method
Surface Mount
Humidity
MIL-STD-202F Method 103B Condition D
Terminal Strength
IEC 60127-4
Packaging Code
WR
interrupt Voltage Type AC/DC) - 1
DC
Breaking Capacity VDC
250A @ 24|200A @ 36
Interrupt Current (Max) (A)
200A
Terminations
100% Tin Over Nickel Over Copper
Moisture Resistance
MIL-STD-202 Method 106G
  • Operating temperature from -55 °C to +150 °C
  • Designed to provide over-current protection in high current Voltage Regulator Module (VRM) applications
  • 100% Lead-free, RoHS compliant, and Halogen-free
  • Suitable for both leaded and lead-free reflow/wave soldering
  • High current ratings in small size
  • High performance materials provide improved performance in elevated ambient temperature application
  • Avoids nuisance opening due to high inrush and surge current inherent in the system

806025 Applications

Highlights Section

  • Voltage regulator module (VRM) equipment
  • Notebook PC
  • DC-DC converter
  • Power tool

806025 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0806025.WRFUSE 36V HIGH CURRENT 1206 FA 25A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.