493 Series - Thin Film Chip Fuses

Series: 493
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Very fast-acting fuses.

Access specifications, certifications, check availability and order parts below

Catalog #VDC (V)VAC (V)OpeningOperating TemperaturePartner ECAD ModelsCompare
0493.2506363Very Fast-Acting (FF)-55° to 90°C0493.250
0493.3756363Very Fast-Acting (FF)-55° to 90°C0493.375
0493.5006363Very Fast-Acting (FF)-55° to 90°C0493.500
0493.6003232Very Fast-Acting (FF)-55° to 90°C0493.600
0493.8003232Very Fast-Acting (FF)-55° to 90°C0493.800
0493001.3232Very Fast-Acting (FF)-55° to 90°C0493001.
0493003.3232Very Fast-Acting (FF)-55° to 90°C0493003.
0493004.2424Very Fast-Acting (FF)-55° to 90°C0493004.
0493005.2424Very Fast-Acting (FF)-55° to 90°C0493005.
049301.53232Very Fast-Acting (FF)-55° to 90°C049301.5
04931.253232Very Fast-Acting (FF)-55° to 90°C04931.25
0493002.
Obsolete: 2014 -11-25
3232Very Fast-Acting (FF)-55° to 90°C0493002.
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0493.250NR PROTECTOR 1206 THIN-FILM 63V .250A RoHS No 01/01/2004 PbFree No No
0493.375NR PROTECTOR 1206 THIN-FILM 63V .375A RoHS No 01/01/2004 PbFree No No
0493.500NR PROTECTOR 1206 THIN-FILM 63V .500A RoHS No 01/01/2004 PbFree No No
0493.600NR PROTECTOR 1206 THIN-FILM 32V .600A RoHS No 01/01/2004 PbFree No No
0493.800NR PROTECTOR 1206 THIN-FILM 32V .800A RoHS No 01/01/2004 PbFree No No
0493001.NR PROTECTOR 1206 THIN-FILM 32V 1A RoHS No 01/01/2004 PbFree No No
0493002.NR PROTECTOR 1206 THIN-FILM 32V 2A RoHS No 01/01/2004 PbFree No No
0493003.NR PROTECTOR 1206 THIN-FILM 32V 3A RoHS No 01/01/2004 PbFree No No
0493004.NR PROTECTOR 1206 THIN-FILM 24V 4A RoHS No 01/01/2004 PbFree No No
0493005.NR PROTECTOR 1206 THIN-FILM 24V 5A RoHS No 01/01/2004 PbFree No No
049301.5NR PROTECTOR 1206 THIN-FILM 32V 1.5A RoHS No 01/01/2004 PbFree No No
04931.25NR PROTECTOR 1206 THIN-FILM 32V 1.25A RoHS No 01/01/2004 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...