background-waves

0483004.DR

Product Status| Activei

0483004.DR

TFF CHIP WIA 65V 1206 FA 4A | Series: 483
info

The 483 series belongs to the family of high-energy SMD fuses, perfect for space constrained applications. It offers the standard Nano Fuse circuit protection capability with a very small 1206 foot print. This product is RoHS compliant, Halogen-Free and 100% Pb-Free with guaranteed operating temperature of up to 125 °C.

PropertyValue
Ampere Rating (A)
4
Voltage Rating (V)
65
Maximum AC Voltage (V)
50
Nominal Melting I2T (A2sec)
8.5
Resistance (Ω)
0.036
Body
Epoxy Substrate
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Mount Method
Surface Mount
interrupt Voltage Type AC/DC) - 2
DC
Packaging Code
DR
interrupt Voltage Type AC/DC) - 1
AC
Breaking Capacity VDC
50A @ 65
Interrupt Current (Max) (A)
50A
Size
MIL-STD-202 Method 201 (10-55 Hz)
Breaking Capacity VAC
50A @ 50
Terminations
100% Tin Over Nickel Over Copper
Moisture Resistance
MIL-STD-202 Method 106G
  • Very small 1206 footprint
  • Fast-acting
  • Lead-free, halogen-free, and RoHS compliant
  • Wide operating temperature range of –55°C to +125°C.
  • Ultra-high I2t values
  • Single fuse solution for high current application
  • Suitable for a wide variety of voltage requirements and applications
  • Avoids nuisance opening due to high inrush and surge current inherent in the system

0483004.DR Applications

Highlights Section

  • LED lighting
  • LCD and LED TVs
  • Notebooks / PCs
  • Gaming consoles
  • Power supply units
  • Telecom systems
  • White goods
  • Battery charging circuit protection

0483004.DR Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0483004.DRTFF CHIP WIA 65V 1206 FA 4ARoHS2/27/2019Pb-Free2/27/2019Pdf IconCoC_RoHS10_0483004.DRPdf IconREACH211_Declaration_0483004.DRDoes Not ContainYes2/27/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.