483 Series - 1206 size High I2t - Fast Acting Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 483 series belongs to the family of high-energy SMD fuses, perfect for space constrained applications. It offers the standard Nano Fuse circuit protection capability with a very small 1206 foot print. This product is RoHS compliant, Halogen-Free and 100% Pb-Free with guaranteed operating temperature of up to 125 °C.

Features:

  • Very small 1206 footprint
  • Fast-acting
  • Pb-free, RoHS compliant and Halogen-free
  • Wide operating temperature range of -55°C to 125°C.
  • Ultra-high I2t values.

Benefits:

  • Single fuse solution for high current application
  • Suitable for a wide variety of voltage requirements and applications
  • Avoids nuisance opening due to high inrush and surge current inherent in the system

Applications:

  • LED lighting
  • LCD / LED TVs
  • Notebooks / PCs
  • Gaming consoles
  • Power supply units
  • Telecom systems
  • White goods
  • Battery charging circuit protection

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VDC (V)VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0483001.DR175750.310.165Epoxy SubstrateFast-Acting (F)-55° to 125°C0483001.DRCheckOrder
0483002.DR2757520.073Epoxy SubstrateFast-Acting (F)-55° to 125°C0483002.DRCheckOrder
0483003.DR3656540.051Epoxy SubstrateFast-Acting (F)-55° to 125°C0483003.DRCheckOrder
0483004.DR465508.50.036Epoxy SubstrateFast-Acting (F)-55° to 125°C0483004.DRCheckOrder
0483005.DR56532130.027Epoxy SubstrateFast-Acting (F)-55° to 125°C0483005.DRCheckOrder
0483007.DR732326.10.0071Epoxy SubstrateFast-Acting (F)-55° to 125°C0483007.DRCheckOrder
0483008.DR83232100.0057Epoxy SubstrateFast-Acting (F)-55° to 125°C0483008.DRCheckOrder
0483010.DR103232160.0045Epoxy SubstrateFast-Acting (F)-55° to 125°C0483010.DRCheckOrder
0483012.DR123232250.004Epoxy SubstrateFast-Acting (F)-55° to 125°C0483012.DRCheckOrder
0483015.DR153232410.003Epoxy SubstrateFast-Acting (F)-55° to 125°C0483015.DRCheckOrder
048302.5DR2.565652.50.061Epoxy SubstrateFast-Acting (F)-55° to 125°C048302.5DRCheckOrder
048303.5DR3.565506.50.04Epoxy SubstrateFast-Acting (F)-55° to 125°C048303.5DRCheckOrder
048306.3DR6.3653250.0078Epoxy SubstrateFast-Acting (F)-55° to 125°C048306.3DRCheckOrder
04831.25DR1.2575750.550.133Epoxy SubstrateFast-Acting (F)-55° to 125°C04831.25DRCheckOrder
04833.15DR3.1565654.80.048Epoxy SubstrateFast-Acting (F)-55° to 125°C04833.15DRCheckOrder
0483.375DR0.37575750.0270.53Epoxy SubstrateFast-Acting (F)-55° to 125°C0483.375DRCheckOrder
0483.500DR0.575750.0650.38Epoxy SubstrateFast-Acting (F)-55° to 125°C0483.500DRCheckOrder
0483.750DR0.7575750.150.235Epoxy SubstrateFast-Acting (F)-55° to 125°C0483.750DRCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0483001.DR TFF CHIP WIA 75V 1206 FA 1A RoHS No 02/27/2019 PbFree No 02/27/2019 Yes
02/27/2019
0483002.DR TFF CHIP WIA 75V 1206 FA 2A RoHS No 02/27/2019 PbFree No 02/27/2019 REACH219_Declaration_0483002.DR Yes
02/27/2019
Does not Contain IPC_0483002.DR
0483003.DR TFF CHIP WIA 65V 1206 FA 3A RoHS No 02/27/2019 PbFree No 02/27/2019 Yes
02/27/2019
IPC_0483003.DR
0483004.DR TFF CHIP WIA 65V 1206 FA 4A RoHS No 02/27/2019 PbFree No 02/27/2019 CoC_RoHS10_0483004.DR REACH211_Declaration_0483004.DR Yes
02/27/2019
Does not Contain
0483005.DR TFF CHIP WIA 65V 1206 FA 5A RoHS No 02/27/2019 PbFree No 02/27/2019 Yes
02/27/2019
IPC_0483005.DR
0483007.DR TFF CHIP WIA 32V 1206 FA 7A RoHS No 02/27/2019 PbFree No 02/27/2019 Yes
02/27/2019
0483008.DR TFF CHIP WIA 32V 1206 FA 8A RoHS No 02/27/2019 PbFree No 02/27/2019 CoC_RoHS10_0483008.DR Yes
02/27/2019
0483010.DR TFF CHIP WIA 32V 1206 FA 10A RoHS No 03/25/2019 PbFree No 03/25/2019 Yes
03/25/2019
0483012.DR TFF CHIP WIA 32V 1206 FA 12A RoHS No 02/27/2019 PbFree No 02/27/2019 Yes
02/27/2019
0483015.DR TFF CHIP WIA 32V 1206 FA 15A RoHS No 01/29/2019 PbFree No 01/29/2019 CoC_RoHS10_0483015.DR REACH197_Declaration_0483015.DR Yes
01/29/2019
Does not Contain
048301.5DR TFF CHIP WIA 75V 1206 FA 1.5A RoHS No 01/29/2019 PbFree No 01/29/2019 Yes
01/29/2019
048302.5DR TFF CHIP WIA 65V 1206 FA 2.5A RoHS No 02/27/2019 PbFree No 02/27/2019 REACH219_Declaration_048302.5DR Yes
02/27/2019
Does not Contain IPC_048302.5DR
048303.5DR TFF CHIP WIA 65V 1206 FA 3.5A RoHS No 02/27/2019 PbFree No 02/27/2019 Yes
02/27/2019
IPC_048303.5DR
048306.3DR TFF CHIP WIA 65V 1206 FA 6.3A RoHS No 02/27/2019 PbFree No 02/27/2019 CoC_RoHS10_048306.3DR Yes
02/27/2019
04831.25DR TFF CHIP WIA 75V 1206 FA 1.25A RoHS No 02/27/2019 PbFree No 02/27/2019 Yes
02/27/2019
04833.15DR TFF CHIP WIA 65V 1206 FA 3.15A RoHS No 02/27/2019 PbFree No 02/27/2019 Yes
02/27/2019
0483.375DR TFF CHIP WIA 75V 1206 FA .375A RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
0483.500DR TFF CHIP WIA 75V 1206 FA .500A RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
0483.750DR TFF CHIP WIA 75V 1206 FA .750A RoHS No 02/27/2019 PbFree No 02/27/2019 Yes
02/27/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.