background-waves

044103.5

Product Status| Activei

044103.5

FUSE 32V High I2T 0603 3.5A | Series: 441
info

This 100% Lead-free, RoHS compliant and Halogen-free fuse series is designed specifically to provide over-current protection to circuits that require high working ambient temperatures (up to 150ºC) and high inrush currents.

The design ensures excellent temperature stability and performance reliability.

This high I²t fuse series is designed to have ultra high inrush current withstand capability to avoid nuisance fuse open.


PropertyValue
Voltage Rating (V)
32
Nominal Melting I2T (A2sec)
0.9438
Resistance (Ω)
0.0117
Body
Ceramic
MSL
IPC/JEDEC J-STD-020C Level 1
Opening
Fast-Acting (F)
Operating Temperature
-55° to 150°C
Humidity
MIL-STD-202F Method 103B Condition D
Terminal Strength
IEC 60127-4
interrupt Voltage Type AC/DC) - 1
DC
interrupt Voltage (V) -1
32
Size
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
Fusing Characteristic 350 Percent
5
interrupt Amperage (A) - 1
50
Terminations
100% Tin Over Nickel Over Silver
Moisture Resistance
MIL-STD-202 Method 106G
  • Operating temperature from -55ºC to 150ºC
  • 100% Lead-free and RoHS compliant
  • Suitable for both leaded and lead-free reflow / wave soldering
  • Ultra high I2t values

044103.5 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
044103.5WRFUSE 32V High I2T 0603 3.5ARoHS8/26/2008Pb-FreePdf IconCoC_RoHS10_044103.5WRPdf IconREACH211_Declaration_044103.5WRDoes Not ContainYesPdf IconIPC_044103.5WR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.