434 Series - OBSOLETE - SlimLine 0603 Very Fast-Acting Thin-Film Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 434 series fast-acting surface mount fuse series is 
an ultra small (0603 size) thin-film device designed for 
secondary protection of circuits used in space constrained 
applications such as hand-held portable electronic devices. 
For RoHS compliant and lead-free design, please refer to 
the Littelfuse 467 series thin film fuse


Features:

  • The SlimLine 0603 fuse is an extremely small, low profile design (0603 chip size) utilizing thin-film technology to achieve precise control of electrical characteristics.
  • The lower height profile produces a flat surface for improved performance in pick-and-place operations and an alternate solution for height critical applications.

Access specifications, certifications, check availability and order parts below

Catalog #VDC (V)VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyOpeningOperating TemperaturePartner ECAD ModelsStockCompare
0434.250
Replaced By: 0467.250
32320.0030.375Epoxy SubstrateVery Fast-Acting (FF)-55° to 90°C0434.250
0434.375
Replaced By: 0467.375
32320.00530.265Epoxy SubstrateVery Fast-Acting (FF)-55° to 90°C0434.375
0434.500
Replaced By: 0467.500
32320.00870.193Epoxy SubstrateVery Fast-Acting (FF)-55° to 90°C0434.500
0434.750
Replaced By: 0467.750 0467001.
32320.01710.114Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C0434.750
0434001.
Replaced By: 04671.25 0467001.
32320.02120.072Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C0434001.
0434002.
Replaced By: 0467002. 046701.5
32320.1040.036Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C0434002.
0434003.
Replaced By: 04671.75 0467003.
32320.1980.023Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C0434003.
0434004.
Replaced By: 0467002. 0467004.
32320.3520.017Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C0434004.
0434005.
Replaced By: 0467005. 046702.5
32321.2970.013Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C0434005.
043402.5
Replaced By: 046702.5 046703.5
32320.1750.028Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C043402.5
043403.5
Replaced By: 0467004. 046703.5
32320.2650.019Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C043403.5
04341.25
Replaced By: 0467005. 04671.25
32320.0320.054Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C04341.25
04341.75
Replaced By: 04671.75
32320.06610.039Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C04341.75
0434.680
Obsolete: 2008 -12-31
32320.01090.125Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C0434.680Check
043401.5
Obsolete: 2005 -05-10
Replaced By: 0467003. 046701.5
32320.05260.048Advanced High Temperature SubstrateVery Fast-Acting (FF)-55° to 90°C043401.5
To request product environmental information, please complete the Product Environmental Information Request Form.

pdficon Fuse 434 Datasheet

The 434 series fast-acting surface mount fuse series is an ultra small (0603 size) thin-film device...

pdficon Non RoHS Thin Film Fuse Obsoletion

PCN# EFU100-3

tc-icon 434 Series Time Curve Data

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...