background-waves

431003.

Product Status| Obsoletei

431003.

FUSE 32V V/FA 0603 SMF 3A | Series: 431
info
This product is obsolete. For new designs please use the 434 or 467 Series products.
PropertyValue
Voltage Rating (V)
32
Maximum AC Voltage (V)
32
Nominal Melting I2T (A2sec)
0.198
Resistance (Ω)
0.023
Body
Epoxy Substrate
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 90°C
Humidity
MIL-STD-202F Method 103B Condition D
interrupt Voltage Type AC/DC) - 2
DC
Packaging Code
U
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage (V) -2
32
interrupt Amperage (A) - 2
35
interrupt Voltage (V) -1
32
Size
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
interrupt Amperage (A) - 1
35
Terminations
(95/5) Tin/Lead Over Nickel Over Copper
Moisture Resistance
MIL-STD-202 Method 106G

431003. Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0431003.NRFUSE 32V V/FA 0603 SMF 3A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.