0430001. - 430 Series

Series: 430
Obsolete: 2008 -11-16 Replaced By: 0468001. Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
.4.1.1
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

  • Time delay feature withstands high in-rush currents and prevents nuisance openings.
  • Package is visually distinct from fast-acting version for easy identification.
  • Top side marking allows visual verification of amperage rating.


Features:

  • For RoHS compliant and Lead-Free designs use 468 series
  • Time delay feature withstands high in-rush currents and prevents nuisance openings
  • Package is visually distinct from fast-acting version for easy identification
  • Top side marking allows visual verification of amperage rating
Property (Mouseover for details) Value
Body Epoxy Substrate
Nominal Melting I2T (A2sec) 0.144
Nominal Cold Resistance (Ohms) 0.097
Opening Slo-Blo/Time Lag (T)/Time Delay
Replaced By Part Number 0468001.NR
Operating Temperature -55° to 90°C
Partner ECAD Models 0430001.

pdficon Fuse 430 Datasheet

430 Series Fuse series is a small thin-film device designed for secondary protection of circuit...

tc-icon 430 Series Time Curve Data

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

To request product environmental information, please complete the Product Environmental Information Request Form.