background-waves

42901.5

Product Status| Obsoletei

42901.5

| Series: 429
info
OBSOLETE with the exception of the 7A RoHS device.

The 429 Series Fast-Acting SMF is a small (1206 size) thinfilm device designed for secondary protection of circuits
used in space constrained applications such as hand-held
portable electronic devices.
This series is Halogen-Free, Lead-Free and meets the
requirements of the RoHS directive

PropertyValue
Voltage Rating (V)
63
Maximum AC Voltage (V)
63
Nominal Melting I2T (A2sec)
0.125
Resistance (Ω)
0.0625
Body
Epoxy Substrate
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 90°C
Humidity
MIL-STD-202F Method 103B Condition D
interrupt Voltage Type AC/DC) - 2
DC
Packaging Code
DR
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage (V) -2
63
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -1
63
Size
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
interrupt Amperage (A) - 1
50
Terminations
(95/5) Tin/Lead Over Nickel Over Copper
Moisture Resistance
MIL-STD-202 Method 106G
  • RoHS compliant and Lead-Free 7A device available-add ‘L’ suffix to part number.
  • Halogen-free 7 A device available by adding an ‘HF’ suffix to the part number
  • For new designs up to 5 A please consult the 433 or 466 Series

42901.5 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
042901.5WR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.