background-waves

422002A

Product Status| Activei

422002A

SMD 250V 2410 AUTOC FA 2A | Series: 422A
info

The 422A is a 250 V rated Wire-in-Air Surface Mount AEC-Q200 Qualified fuse are specifically tested to cater to secondary circuit protection needs of compact auto electronics applications. The wire-in-air design of the 422A Series results in a relatively high I²t in a 2410 size.

* Largely based on Littelfuse internal AEC-Q200 test plan for DC application.

PropertyValue
Voltage Rating (V)
250
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
2.85
Resistance (Ω)
0.0453
Body
Epoxy Substrate
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Packaging Code
R
interrupt Voltage (V) -2
250
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -1
250
Size
MIL-STD-202 Method 204
interrupt Amperage (A) - 1
50
Terminations
Copper/Nickel/Tin Plating
  • Operating Temperature from -55° C to 125° C
  • 100% Lead-free, Halogen-free and RoHS compliant
  • Fast acting
  • Meets Littelfuse's automotive qualification*
  • Recognized to UL/CSA/NMX 248-1 and UL/CSA/NMX 248-14
  • Conforms to EN/IEC 60127-1 and EN/IEC 60127-7
  • Conforms to J60127-1 and J60127-7

422002A Applications

Highlights Section

  • Li-Ion Battery
  • LED Lighting Automotive Navigation System
  • Battery Management System (BMS)
  • Cluster

422002A Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0422002.MRASMD 250V 2410 AUTOC FA 2ARoHS4/28/2020Pb-Free4/28/2020Pdf IconCoC_RoHS10_0422002.MRAYes4/28/2020

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.