background-waves

0408003.WR

Product Status| Activei

0408003.WR

FUSE 32V HIGH I2T 0603 TL 3A | Series: 408
info

Littelfuse 408 Series is a 100% lead-free, RoHS compliant, and halogen-free fuse designed specifically to provide overcurrent protection to circuits that operate under high working ambient temperatures up to 150°C and high in-rush currents. The general design ensures excellent temperature stability and performance reliability. This high I2t time lag fuse is designed to have ultra-high in-rush current withstand capability to avoid nuisance fuse open.

PropertyValue
Ampere Rating (A)
3
Voltage Rating (V)
32
Nominal Melting I2T (A2sec)
0.87
Resistance (Ω)
0.03
Body
Ceramic
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 150°C
Mount Method
Surface Mount
Terminal Strength
IEC 60127-4
Packaging Code
WR
interrupt Voltage Type AC/DC) - 1
DC
Breaking Capacity VDC
50A @ 32
Interrupt Current (Max) (A)
50A
Size
MIL-STD-202 Method 201 (10-55 Hz)
Terminations
100% Tin Over Nickel Over Silver
Moisture Resistance
MIL-STD-202 Method 106G
  • Operating temperature from -55°C to +150°C
  • UL Recognized to UL / CSA / NMX 248-1 and UL / CSA / NMX 248-14
  • 100% Lead-free, RoHS compliant, and Halogen-free
  • Suitable for leaded and lead-free reflow or wave soldering
  • Ultra-high I2t values
  • Avoids nuisance opening due to high inrush and surge current inherent in the system
  • High current ratings in small

0408003.WR Applications

Highlights Section

  • Displays
  • Servers
  • Computers
  • Printers
  • Scanners
  • Data Modems
  • Gaming Consoles

0408003.WR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0408003.WRFUSE 32V HIGH I2T 0603 TL 3A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.