407A Series - 1206 High I²t Time Lag Fuse

Series: 407A
Littelfuse Fuse 407A Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

407A Series AECQ-Compliant fuse is specifically tested to cater to secondary circuit protection needs of compact auto electronics applications.
The general design ensures excellent temperature stability and performance reliability. This high I²t fuse series is designed to have ultra high inrush current withstand capability to avoid nuisance fuse open.

Features:

  • Operating Temperature from -55º C to +150º C
  • 100% Lead Free ROHS compliant and Halogen Free
  • Suitable for both leaded and lead-free reflow/wave soldering
  • UL Recognized to UL/CSA/NMX 248-1 and UL/CSA/NMX 248-14
  • Ultra High I2T valueT value

Applications:

  • Li-ion battery
  • LED lighting
  • Automotive navigation system
  • TFT display
  • Battery Management System (BMS)
  • Cluster

Chinese Subtitles - Japanese Subtitles

Access specifications, certifications, check availability and order parts below

Catalog #VDC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0407001A630.1420.36CeramicIPC/JEDEC J-STD-020C Level 1Slo-Blo/Time Lag (T)/Time Delay-55° to 150°C0407001ACheckOrder
0407002A630.870.1CeramicIPC/JEDEC J-STD-020C Level 1Slo-Blo/Time Lag (T)/Time Delay-55° to 150°C0407002ACheckOrder
0407003A321.30.04CeramicIPC/JEDEC J-STD-020C Level 1Slo-Blo/Time Lag (T)/Time Delay-55° to 150°C0407003ACheckOrder
0407004A324.180.025CeramicIPC/JEDEC J-STD-020C Level 1Slo-Blo/Time Lag (T)/Time Delay-55° to 150°C0407004ACheckOrder
0407005A327.80.016CeramicIPC/JEDEC J-STD-020C Level 1Slo-Blo/Time Lag (T)/Time Delay-55° to 150°C0407005ACheck
0407006A2415.560.012CeramicIPC/JEDEC J-STD-020C Level 1Slo-Blo/Time Lag (T)/Time Delay-55° to 150°C0407006ACheckOrder
0407007A2416.230.01CeramicIPC/JEDEC J-STD-020C Level 1Slo-Blo/Time Lag (T)/Time Delay-55° to 150°C0407007ACheck
0407008A2424.120.009CeramicIPC/JEDEC J-STD-020C Level 1Slo-Blo/Time Lag (T)/Time Delay-55° to 150°C0407008ACheckOrder
040701.5A630.5670.18CeramicIPC/JEDEC J-STD-020C Level 1Slo-Blo/Time Lag (T)/Time Delay-55° to 150°C040701.5ACheckOrder
040702.5A3210.055CeramicIPC/JEDEC J-STD-020C Level 1Slo-Blo/Time Lag (T)/Time Delay-55° to 150°C040702.5ACheckOrder
040703.5A322.260.03CeramicIPC/JEDEC J-STD-020C Level 1Slo-Blo/Time Lag (T)/Time Delay-55° to 150°C040703.5ACheckOrder
040704.5A325.20.02CeramicIPC/JEDEC J-STD-020C Level 1Slo-Blo/Time Lag (T)/Time Delay-55° to 150°C040704.5ACheckOrder
040705.5A248.550.014CeramicIPC/JEDEC J-STD-020C Level 1Slo-Blo/Time Lag (T)/Time Delay-55° to 150°C040705.5ACheckOrder
04071.25A630.3290.2CeramicIPC/JEDEC J-STD-020C Level 1Slo-Blo/Time Lag (T)/Time Delay-55° to 150°C04071.25ACheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0407002.WRA FUSE 63V HIGH I2T AUTOC 1206 TL 2A RoHS No 12/09/2020 PbFree No 12/09/2020 CoC_RoHS10_0407002.WRA REACH_SVHC Declaration_0407002.WRA Yes
12/09/2020
Does not Contain
0407003.WRA FUSE 32V HIGH I2T AUTOC 1206 TL 3A RoHS No 12/09/2020 PbFree No 12/09/2020 CoC_RoHS10_0407003.WRA REACH209_Declaration_0407003.WRA Yes
12/09/2020
Does not Contain IPC_0407003.WRA
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.