background-waves

407001.

Product Status| Activei

407001.

FUSE 63V HIGH I2T 1206 TL 1A | Series: 407
info
Littelfuse 407 Series is a 100% Lead-free, RoHS compliant and Halogen-free fuse designed specifically to provide overcurrent protection to circuits that operate under high working ambient temperatures up to 150º C and high in-rush currents. The general design ensures excellent temperature stability and performance reliability. This high I2t time lag fuse is designed to have ultra-high in-rush current withstand capability to avoid nuisance fuse open.
PropertyValue
Voltage Rating (V)
63
Nominal Melting I2T (A2sec)
0.142
Resistance (Ω)
0.36
Body
Ceramic
MSL
IPC/JEDEC J-STD-020C Level 1
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 150°C
Humidity
MIL-STD-202 Method 103 Condition D
Terminal Strength
IEC 60127-4
interrupt Voltage Type AC/DC) - 1
DC
interrupt Voltage (V) -1
63
Size
MIL-STD-202F Method 201A; MIL-STD-202F Method 204D Test Condition D
interrupt Amperage (A) - 1
50
Terminations
100% Tin Over Nickel Over Silver
Moisture Resistance
MIL-STD-202 Method 106G
  • Ultra High I2T value
  • 100% Lead-free ROHS compliant and Halogen-free
  • Suitable for both leaded and lead-free reflow/wave soldering
  • Operating temperature from -55º C to +150º C

407001. Applications

Highlights Section

  • Display
  • Server
  • Computer
  • Printer, Scanner
  • Data Modems
  • Gaming Consoles

407001. Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0407001.WRFUSE 63V HIGH I2T 1206 TL 1ARoHS12/6/2021Pb-Free12/6/2021Pdf IconCoC_RoHS10_0407001.WRPdf IconREACH_SVHC Declaration_0407001.WRDoes Not ContainYes12/6/2021Pdf IconIPC_0407001.WR_0407001.WRA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.