background-waves

4000027

Product Status| Activei

4000027

FUSE TFF WIA 86VDC PV 2410 .375A | Series: 400PV
info
Littelfuse 400PV Series is a 2410 size Surface Mount Fuse which offers relatively low resistance. It provides UL 248-19 compliant overcurrent protection for photovoltaic (PV) cells. The 400PV series meets environment standards and is able to operate at high temperatures.
PropertyValue
Ampere Rating (A)
0.375
Voltage Rating (V)
86
Nominal Melting I2T (A2sec)
0.01
Resistance (Ω)
0.31
Interrupting Rating
10000A@86VDC
Body
Expoxy Resin
MSL
IPC/JEDEC J-STD-020C Level 1
Operating Temperature
-55° to 125°C
Fusing Characteristic 100 Percent
4
Mount Method
Surface Mount
Humidity
UL248-19 Section 6.7.3
Terminal Strength
IEC 60127-4
interrupt Voltage Type AC/DC) - 1
DC
Fusing Characteristic 200 Percent
240
interrupt Voltage (V) -1
86
Size
MIL-STD-202F Method 201A
interrupt Amperage (A) - 1
10000
Terminations
100% Tin Over Nickel Over Copper
Moisture Resistance
MIL-STD-202 Method 106G
  • Wide operating temperature range
  • 100% lead-free, halogen-free, and RoHS compliant
  • Reliable overcurrent performance in high temperature environments
  • Recognized to UL/CSA 248-1 and UL/CSA 248-19
  • Small and compact
  • Surface mountable
  • Compatible with common soldering assembly processes

4000027 Applications

Highlights Section

  • Photovoltaic shingles
  • Photovoltaic cells

4000027 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
04000027MRFUSE TFF WIA 86VDC PV 2410 .375A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.