background-waves

F0500T

Product Status| Obsoletei

F0500T

TeleLink® 250V 500mA Fuse | Series: TeleLink®
info

Does not require a series resistor.

Using a TeleLink® surface mount fuse in conjunction with a SIDACtor® transient voltage suppressor provides a complete regulatory-compliant solution for standards such as GR 1089, TIA/EIA-IS-968, UL 60950, and ITU K.20 and K.21.

Designed to carry 100 percent of its rated current for four hours and 250 percent of its rated current for one second minimum and 120 seconds maximum. Typical time is four to 10 seconds.

For optimal performance, an operating current of 80% or less is recommended.

Notes:
  • Interrupt test characterized at 50° to 70° phase angle. Phase angles approximating 90° may result in damage to the body of the fuse.
  • I2t is a non-repetitive rms surge current rating for a period of 16.7ms.
PropertyValue
Maximum AC Voltage (V)
600
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
60
Terminal Strength
> 2 lbs
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage (V) -1
600
Terminations
Silver-Plated Brass Caps
Size
MIL-STD-202 Method 204 Test Condition D

F0500T Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
F0500TBPTeleLink® 250V 500mA Fuse
F0500TRPTeleLink® 250V 500mA Fuse

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.