The 881F Series NANO²® fuse is a relatively small sized, high-current, surface-mount fuse which provides overcurrent protection for applications of high operating current in a limited space. This is the faster opening version of the original 881 Series which offers faster opening response during current overload conditions, protecting downstream components from getting damaged.
Such applications are mostly served today through a single large-sized high-current industrial type fuse or in some cases, parallel configuration of lower amperage SMD fuses.
The 881F Series fuses provide the option of a single fuse solution for protection for such application requirements.
Available in ratings of 70A, 80A, and 100A
High interrupting rating - 1500A@75VDC
Faster opening time response for 200% OL current
Robust and solderless fuse design
Surface mountable high-current fuse
Single fuse solution for high current application
Suitable for a wide variety of voltage requirement and application
Ensures downstream component protection during current overload conditions
Enhanced product reliability and performance
Compatible with high volume assembly requirements
881F Parts
Link has been copied to clipboard
Filters
881F Applications
Highlights Section
Blade Servers
Routers
High power battery systems
Power Factor Correction (PFC) in high-wattage power supplies