background-waves

881070

Product Status| Activei

881070

FUSE 75V HA NANO2 Pb-Free 70A | Series: 881
info

Description

This high-current SMD fuse is a small, square, surface mount fuse that is designed as supplemental overcurrent protection for high-current circuits in various applications.

PropertyValue
Voltage Rating (V)
75
Nominal Melting I2T (A2sec)
1250
Resistance (Ω)
0.00074
Body
Thermoplastic
Operating Temperature
-55° to 100°C
interrupt Amperage (A) - 1
1500
Breaking Capacity VDC
1500A @ 75
Interrupt Current VDC
1500A @ 75
interrupt Voltage Type AC/DC) - 1
DC
interrupt Voltage (V) -1
75
Terminations
Copper/Nickel/Tin Plating
Packaging Code
U
Size
MIL-STD-202 Method 201 (10-55 Hz)
  • Heat resistant plastic body, UL 94 V-0
  • Meets Littelfuse Automotive qualifications (largely based on Littelfuse internal AEC-Q200 test plan)
  • Low voltage drop
  • High Reliability Solderless Fuse
  • High pulse resistance
  • Compatible with lead-free solders and higher temperature profiles
  • Halogen-free and RoHS compliant
  • UL Recognized to UL/CSA/ NMX 248-1
  • CE Mark indicates compliance with Low-Voltage and RoHS Directives
  • Conforms to IEC/EN 60127-1 and IEC/EN 60127-7

881070 Applications

Highlights Section

  • Blade Servers
  • Routers
  • High-power Battery Systems
  • Power Factor Correction (PFC) in high wattage power supplies
  • Power Distribution Units (PDUs)

881070 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0881070.URFUSE 75V HA NANO2 Pb-Free 70ARoHS8/2/2017Pb-Free8/2/2017Pdf IconCoC_RoHS10_0881070.URPdf IconREACH_SVHC Declaration_0881070.URDoes Not ContainYes8/2/2017Pdf IconIPC_0881070.UR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

881 SMD Fuse

See how one NANO2 Series 881 surface-mount fuse protects against ultra-high current surges while saving space on PCBs and replacing multiple low-rated fuses (with Chinese subtitles).