47601.6 - 476 Series

Series: 476
Questions? Contact Littelfuse Support
Fuse 476 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 476 Series NANO subminiature fuse is a 2410 250V-rated, fast-acting fuse specifically designed for primary-side circuit protection of compact 250V applications.

Features:

  • Surface Mount Type
  • 250V-rated fast-acting fuse in a 2410 footprint
  • High operating temperature at 125oC
  • IEC Surge Immunity test compliant (3A and above ampere rating only)
  • RoHS compliant

Applications:

  • LED Lighting
  • LCD/LED TVs
  • Power Supply Units
  • White Goods


Property (Mouseover for details) Value
Body Ceramic
Nominal Melting I2T (A2sec) 0.62
Moisture Sensitivity Level Level 1
Nominal Cold Resistance (Ohms) 0.0825
Opening Fast-Acting (F)
VAC (V) 250
VDC (V) 125
Partner ECAD Models 47601.6
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
047601.6MR FUSE 250V V/FA 2410 NANO ROHS 1.6A RoHS No 02/03/2015 PbFree No Yes
02/03/2015
047601.6MRSN FUSE 250V V/FA 2410 NANO SnDp ROHS 1.6A RoHS No 09/20/2015 PbFree No 09/20/2015 CoC_RoHS9_047601.6MRSN Yes
09/20/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.