background-waves

476012

Product Status| Activei

476012

FUSE 125V V/FA NANO2 RoHS 12A | Series: 476
info

The 476 Series NANO subminiature fuse is a 2410 250V-rated, fast-acting fuse specifically designed for primary-side circuit protection of compact 250V applications.

PropertyValue
Voltage Rating (V)
125
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
20.635
Resistance (Ω)
0.006
Body
Ceramic
MSL
Level 1
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
100
Interupt Voltage Type
AC
Interupt Voltage Type ACDC - 3
DC
interrupt Amperage (A) - 2
300
interrupt Voltage (V) -2
125
Interupt Amperage 3
10000
Interupt Voltage - 3
86
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
125
Terminations
Silver-Plated Brass Caps/Tin Dipped Silver-Plated Brass
Packaging Code
R
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
  • Surface Mount Type
  • 250 V rated fast-acting fuse in a 2410 footprint
  • High operating temperature at 125oC
  • IEC Surge Immunity test compliant (3A and above ampere rating only)
  • RoHS compliant

476012 Applications

Highlights Section

  • LED Lighting
  • LCD/LED TVs
  • Power Supply Units
  • White Goods

476012 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0476012.MRFUSE 125V V/FA NANO2 RoHS 12ARoHS7/30/2014NoYes7/30/2014
0476012.MRSNFUSE 125V V/FA NANO2 Sn-DIP RoHS 12ARoHS9/20/2015NoPdf IconCoC_RoHS9_0476012.MRSNYes9/20/2015Pdf IconIPC_0476012.MRSN

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.