476 Series - NANO2® Fast-Acting Subminiature Surface Mount Fuse

Fuse 476 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 476 Series NANO subminiature fuse is a 2410 250V-rated, fast-acting fuse specifically designed for primary-side circuit protection of compact 250V applications.

Features:

  • Surface Mount Type
  • 250V-rated fast-acting fuse in a 2410 footprint
  • High operating temperature at 125oC
  • IEC Surge Immunity test compliant (3A and above ampere rating only)
  • RoHS compliant

Applications:

  • LED Lighting
  • LCD/LED TVs
  • Power Supply Units
  • White Goods


Access specifications, certifications, check availability and order parts below

Catalog #VDC (V)VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
4760011252500.1930.1575CeramicLevel 1Fast-Acting (F)-55° to 125°C476001CheckOrder
4760021252500.530.0448CeramicLevel 1Fast-Acting (F)-55° to 125°C476002CheckOrder
4760031252501.660.0277CeramicLevel 1Fast-Acting (F)-55° to 125°C476003CheckOrder
4760041252502.820.01839CeramicLevel 1Fast-Acting (F)-55° to 125°C476004CheckOrder
47600512525040.0157CeramicLevel 1Fast-Acting (F)-55° to 125°C476005CheckOrder
4760071251257.80.0116CeramicLevel 1Fast-Acting (F)-55° to 125°C476007CheckOrder
4760081251259.7570.0112CeramicLevel 1Fast-Acting (F)-55° to 125°C476008CheckOrder
47601.61252500.620.0825CeramicLevel 1Fast-Acting (F)-55° to 125°C47601.6CheckOrder
47601012512514.8790.0096CeramicLevel 1Fast-Acting (F)-55° to 125°C476010CheckOrder
47601212512520.6350.006CeramicLevel 1Fast-Acting (F)-55° to 125°C476012CheckOrder
47601512512561.2860.0045CeramicLevel 1Fast-Acting (F)-55° to 125°C476015CheckOrder
47602.51252500.910.0363CeramicLevel 1Fast-Acting (F)-55° to 125°C47602.5CheckOrder
47603.51252502.3560.0234CeramicLevel 1Fast-Acting (F)-55° to 125°C47603.5CheckOrder
47606.31251257.50.0126CeramicLevel 1Fast-Acting (F)-55° to 125°C47606.3CheckOrder
4761.251252500.2760.122CeramicLevel 1Fast-Acting (F)-55° to 125°C4761.25CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0476001.MR FUSE 250V V/FA 2410 NANO ROHS 1A RoHS No 02/03/2015 PbFree No CoC_RoHS9_0476001.MR Yes
02/03/2015
0476001.MRSN FUSE 250V V/FA 2410 NANO SnDp ROHS 1A RoHS No 02/03/2015 PbFree No CoC_RoHS9_0476001.MRSN REACH191_Declaration_with_Pb_0476001.MRSN Yes
02/03/2015
Contains IPC_0476001.MRSN
0476002.MR FUSE 250V V/FA 2410 NANO ROHS 2A RoHS No 02/03/2015 PbFree No CoC_RoHS9_0476002.MR REACH211_Declaration_Contain-_0476002.MR Yes
02/03/2015
Contains
0476002.MRSN FUSE 250V V/FA 2410 NANO SnDp ROHS 2A RoHS No 02/03/2015 PbFree No Yes
02/03/2015
IPC_0476002.MRSN
0476003.MRSN FUSE 250V V/FA 2410 NANO SnDp ROHS 3A RoHS No 09/20/2015 PbFree No 09/20/2015 CoC_RoHS9_0476003.MRSN REACH201_Declaration_with_Pb_0476003.MRSN Yes
09/20/2015
Contains IPC_0476003.MRSN
0476003.MR FUSE 250V V/FA 2410 NANO ROHS 3A RoHS No 09/20/2015 PbFree No 09/20/2015 CoC_RoHS9_0476003.MR REACH191_Declaration_with_Pb_0476003.MR Yes
09/20/2015
Contains
0476004.MRSN FUSE 250V V/FA 2410 NANO SnDp ROHS 4A RoHS No 09/20/2015 PbFree No 09/20/2015 CoC_RoHS9_0476004.MRSN REACH174_Declaration_0476004.MRSN Yes
09/20/2015
Does not Contain
0476004.MR FUSE 250V V/FA 2410 NANO ROHS 4A RoHS No 09/20/2015 PbFree No 09/20/2015 CoC_RoHS9_0476004.MR REACH191_Declaration_with_Pb_0476004.MR Yes
09/20/2015
Contains
0476005.MR FUSE 250V V/FA 2410 NANO ROHS 5A RoHS No 09/10/2018 PbFree No 09/10/2018 CoC_RoHS9_0476005.MR REACH191_Declaration_with_Pb_0476005.MR Yes
09/10/2018
Contains IPC_0476005.MR
0476005.MRSN FUSE 250V V/FA 2410 NANO SnDp ROHS 5A RoHS No 09/10/2018 PbFree No 09/10/2018 CoC_RoHS9_0476005.MRSN REACH209_Declaration_Contain-_0476005.MRSN Yes
09/10/2018
Contains IPC_0476005.MRSN
0476007.MR FUSE 125V V/FA 2410 NANO ROHS 7A RoHS No 02/03/2015 PbFree No CoC_RoHS9_0476007.MR REACH209_Declaration_Contain-_0476007.MR Yes
02/03/2015
Contains
0476007.MRSN FUSE 125V V/FA 2410 NANO SnDp ROHS 7A RoHS No 02/03/2015 PbFree No CoC_RoHS9_0476007.MRSN REACH209_Declaration_Contain-_0476007.MRSN Yes
02/03/2015
Contains
0476008.MRSN FUSE 125V V/FA 2410 NANO SnDp ROHS 8A RoHS No 09/20/2015 PbFree No 09/20/2015 CoC_RoHS9_0476008.MRSN REACH201_Declaration_with_Pb_0476008.MRSN Yes
09/20/2015
Contains
0476008.MR FUSE 125V V/FA 2410 NANO ROHS 8A RoHS No 09/20/2015 PbFree No 09/20/2015 Yes
09/20/2015
047601.6MR FUSE 250V V/FA 2410 NANO ROHS 1.6A RoHS No 02/03/2015 PbFree No Yes
02/03/2015
047601.6MRSN FUSE 250V V/FA 2410 NANO SnDp ROHS 1.6A RoHS No 02/03/2015 PbFree No CoC_RoHS9_047601.6MRSN Yes
02/03/2015
0476010.MR FUSE 125V V/FA 2410 NANO ROHS 10A RoHS No 02/03/2015 PbFree No CoC_RoHS9_0476010.MR REACH211_Declaration_Contain-_0476010.MR Yes
02/03/2015
Contains
0476010.MRSN FUSE 125V V/FA 2410 NANO SnDp ROHS 10A RoHS No 02/03/2015 PbFree No CoC_RoHS9_0476010.MRSN REACH_SVHC Declaration (Contain)_0476010.MRSN Yes
02/03/2015
Contains IPC_0476010.MRSN
0476012.MR FUSE 125V V/FA NANO2 RoHS 12A RoHS No 07/30/2014 PbFree No Yes
07/30/2014
0476012.MRSN FUSE 125V V/FA NANO2 Sn-DIP RoHS 12A RoHS No 07/30/2014 PbFree No CoC_RoHS9_0476012.MRSN Yes
07/30/2014
IPC_0476012.MRSN
0476015.MR FUSE 125V V/FA NANO2 RoHS 15A RoHS No 08/30/2014 PbFree No 08/30/2014 CoC_RoHS9_0476015.MR REACH197_Declaration_with_Pb_0476015.MR Yes
08/30/2014
Contains IPC_0476015.MR
0476015.MRSN FUSE 125V V/FA NANO2 Sn-DIP RoHS 15A RoHS No 08/30/2014 PbFree No 08/30/2014 CoC_RoHS9_0476015.MRSN REACH209_Declaration_Contain-_0476015.MRSN Yes
08/30/2014
Contains IPC_0476015.MRSN
047602.5MR FUSE 250V V/FA 2410 NANO ROHS 2.5A RoHS No 02/03/2015 PbFree No CoC_RoHS9_047602.5MR REACH_SVHC Declaration (Contain)_047602.5MR Yes
02/03/2015
Contains
047602.5MRSN FUSE 250V V/FA 2410 NANO SnDp ROHS 2.5A RoHS No 02/03/2015 PbFree No CoC_RoHS9_047602.5MRSN REACH_SVHC Declaration (Contain)_047602.5MRSN Yes
02/03/2015
Contains IPC_047602.5MRSN
047603.5MR FUSE 250V V/FA 2410 NANO ROHS 3.5A RoHS No 07/25/2014 PbFree No 08/14/2017 CoC_RoHS9_047603.5MR REACH_SVHC Declaration (Contain)_047603.5MR Yes
08/14/2017
Contains IPC_047603.5MR
047603.5MRSN FUSE 250V V/FA 2410 NANO SnDp ROHS 3.5A RoHS No 07/25/2014 PbFree No 08/14/2017 CoC_RoHS9_047603.5MRSN REACH219_Declaration_(Contain)_047603.5MRSN Yes
08/14/2017
Contains IPC_047603.5MRSN
047606.3MR FUSE 125V V/FA 2410 NANO ROHS 6.3A RoHS No 02/03/2015 PbFree No Yes
02/03/2015
047606.3MRSN FUSE 125V V/FA 2410 NANO SnDp ROHS 6.3A RoHS No 02/03/2015 PbFree No CoC_RoHS9_047606.3MRSN REACH201_Declaration_with_Pb_047606.3MRSN Yes
02/03/2015
Contains IPC_047606.3MRSN
04761.25MR FUSE 250V V/FA 2410 NANO ROHS 1.25A RoHS No 02/03/2015 PbFree No Yes
02/03/2015
04761.25MRSN FUSE 250V V/FA 2410 NANO SnDp ROHS 1.25A RoHS No 02/03/2015 PbFree No CoC_RoHS9_04761.25MRSN REACH191_Declaration_with_Pb_04761.25MRSN Yes
02/03/2015
Contains IPC_04761.25MRSN
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Littelfuse Fuse 476 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...