background-waves

046402.5

Product Status| Activei

046402.5

FUSE 250V FA NANO2 UMF RoHS 2.5A | Series: 464
info
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
3.99
Resistance (Ω)
0.0288
Body
Ceramic
MSL
Level 1
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
100
Terminal Strength
> 2 lbs
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage (V) -1
250
Terminations
Silver-Plated Brass Caps
Packaging Code
R
Size
MIL-STD-202 Method 201 (10-55 Hz)
  • Complies with IEC 60127-4-Universal Modular Fuse-Links [UMF] standard, which has been accepted by UL and CSA as a global fuse standard
  • The Nano2 250V UMF fuse family is based on the proven NANO2 fuse product technology.
  • Current rating, voltage rating, breaking capacity symbol, time–current characteristic symbol, UMF distinctive symbol appear on top surface
  • Product is compatible with lead-free solders and higher temperature profiles.

046402.5 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
046402.5DRFUSE 250V FA NANO2 UMF RoHS 2.5ARoHS2/20/2002NoPdf IconCoC_RoHS9_046402.5DRPdf IconREACH205_Declaration_with_Pb_046402.5DRContainsYesPdf IconIPC_046402.5DR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.