background-waves

0464004

Product Status| Activei

0464004

FUSE 250V FA NANO2 UMF RoHS 4A | Series: 464
info
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
13.85
Resistance (Ω)
0.0156
Body
Ceramic
MSL
Level 1
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
100
Terminal Strength
> 2 lbs
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage (V) -1
250
Terminations
Silver-Plated Brass Caps
Packaging Code
R
Size
MIL-STD-202 Method 201 (10-55 Hz)
  • Complies with IEC 60127-4-Universal Modular Fuse-Links [UMF] standard, which has been accepted by UL and CSA as a global fuse standard
  • The Nano2 250V UMF fuse family is based on the proven NANO2 fuse product technology.
  • Current rating, voltage rating, breaking capacity symbol, time–current characteristic symbol, UMF distinctive symbol appear on top surface
  • Product is compatible with lead-free solders and higher temperature profiles.

0464004 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0464004.DRFUSE 250V FA NANO2 UMF RoHS 4ARoHS2/20/2002NoYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.