background-waves

0458003

Product Status| Activei

0458003

FUSE Nano 1206 size High i2t 3A | Series: 458
info

The 458 Series Nano Fuse is an ultra-small, square surface mount fuse designed to support a variety of space constrained overcurrent protection applications. Offering a 1206 size footprint, it is the smallest wire-in-air type surface mount fuse offered by Littelfuse.

PropertyValue
Voltage Rating (V)
75
Maximum AC Voltage (V)
48
Nominal Melting I2T (A2sec)
2.289
Resistance (Ω)
0.049
Body
Ceramic
MSL
Level 1
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
50
interrupt Voltage Type AC/DC) - 1
DC
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -2
48
interrupt Voltage Type AC/DC) - 2
AC
interrupt Voltage (V) -1
75
Terminations
Gold Over Nickel-Plated Brass Caps
Packaging Code
R
Size
MIL-STD-202 Method 201 (10-55 Hz)
  • Surface Mount Fuse
  • Fully compatible with lead-free soldering profiles
  • RoHS Compliant
  • Halogen-free
  • Available with ampere ratings from 1 A to 10 A

0458003 Applications

Highlights Section

  • Notebook PC
  • LCD backlight inverter
  • LCD Panel
  • DC/DC converter
  • Battery Pack
  • Car Navigation System
  • Network Equipment
  • Telecom Equipment
  • Electronic Signage
  • Portable Consumer Electronics

0458003 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0458003.DRFUSE Nano 1206 size High i2t 3ARoHS4/1/2008NoPdf IconCoC_RoHS9_0458003.DRPdf IconREACH_SVHC Declaration (Contain)_0458003.DRContainsPdf IconIPC_0458003.DR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.