0458002 - 458 Series

Series: 458
Questions? Contact Littelfuse Support
Fuse 458 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 458 Series Nano Fuse is an ultra-small, square surface mount fuse designed to support a variety of space constrained overcurrent protection applications. Offering a 1206 size footprint, it is the smallest wire-in-air type surface mount fuse offered by Littelfuse.

Features:

  • Surface Mount Fuse
  • Fully compatible with lead free soldering profiles
  • RoHS Compliant
  • Halogen Free
  • Available in ratings of 1to 10 Amperes

Applications:

  • Notebook PC
  • LCD backlight inverter
  • LCD Panel
  • DC/DC converter
  • Battery Pack
  • Car Navigation System
  • Network Equipment
  • Telecom Equipment
  • Electronic Signage
  • Portable Consumer Electronics
Property (Mouseover for details) Value
Body Ceramic
Nominal Melting I2T (A2sec) 0.952
Moisture Sensitivity Level Level 1
Nominal Cold Resistance (Ohms) 0.0695
Opening Very Fast-Acting (FF)
VAC (V) 48
VDC (V) 75
Partner ECAD Models 0458002
Operating Temperature -55° to 125°C

cURicon cUR_JDYX8_E10480_101212362

URicon UR_JDYX2_E10480_101212362

pdficon Fuse 458 Nano2 Datasheet

The 458 Series Nano2® Fuse is an ultra-small, square surface mount fuse designed to support a variety of space constrained overcurrent protection applications...

pdficon Fuseology Selection Guide

Littelfuse Fuseology Selection Guide

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Fuseholder Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0458002.DR FUSE Nano 1206 size High i2t 2A RoHS No 04/01/2008 PbFree No CoC_RoHS9_0458002.DR REACH_SVHC Declaration (Contain)_0458002.DR Yes
Contains IPC_0458002.DR
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.