background-waves

453.1

Product Status| Activei

453.1

FUSE 125V V/FA NANO2 RoHS .100A | Series: 453
info
The Nano SMF Fuse is a very small, Wire-in-Air (WIA) square shape surface mount fuse which is very suitable for the secondary side circuit over-current protection applications and is designed for PCB using surface mount technology.
PropertyValue
Voltage Rating (V)
125
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
0.00138
Resistance (Ω)
3.1
Body
Ceramic
MSL
Level 1
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
50
Terminal Strength
> 2 lbs
interrupt Voltage Type AC/DC) - 1
AC
Interupt Voltage Type ACDC - 3
DC
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -2
125
Interupt Amperage 3
300
Interupt Voltage - 3
32
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
125
Terminations
Silver-Plated Brass Caps
Packaging Code
R
Size
MIL-STD-202 Method 201 (10-55 Hz)
  • Very fast-acting
  • Small size
  • Wide range of current rating available (0.062A to 20A)
  • Wide operating temperature range
  • Low temperature rerating
  • Halogen-free and RoHS compliant

453.1 Applications

Highlights Section

  • Notebook PC
  • LCD/PDP TV
  • LCD monitor
  • LCD/PDP panel
  • LCD backlight inverter
  • Portable DVD player
  • Power supply
  • Networking
  • PC server
  • Cooling fan system

453.1 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0453.100MRFUSE 125V V/FA NANO2 RoHS .100ARoHS9/1/1998NoPdf IconCoC_RoHS9_0453.100MRPdf IconREACH_SVHC Declaration (Contain)_0453.100MRContainsYes7/4/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.