background-waves

0451020

Product Status| Activei

0451020

FUSE 65V V/FA NANO2 Sn-DIP ROHS 20A | Series: 451
info
The Nano SMF Fuse is a very small, Wire-in-Air (WIA) square shape surface mount fuse which is very suitable for the secondary side circuit over-current protection applications and is designed for PCB using surface mount technology.
PropertyValue
Voltage Rating (V)
65
Maximum AC Voltage (V)
65
Nominal Melting I2T (A2sec)
154
Resistance (Ω)
0.00244
Body
Ceramic
MSL
Level 1
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
100
Terminal Strength
> 2 lbs
Interupt Voltage Type
AC
Interupt Voltage Type ACDC - 3
DC
interrupt Amperage (A) - 2
150
interrupt Voltage (V) -2
65
Interupt Amperage 3
400
Interupt Voltage - 3
32
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
65
Terminations
RoHS Compliant Termination: Gold Over Nickel-Plated Brass Caps
Packaging Code
R
Vibration
MIL-STD-202 Method 201 (10-55 Hz)
  • Very fast-acting
  • Small size
  • Wide range of current rating available (0.062A to 20A)
  • Wide operating temperature range
  • Low temperature rerating
  • Halogen-free and RoHS compliant

0451020 Applications

Highlights Section

  • Notebook PC
  • LCD/PDP TV
  • LCD monitor
  • LCD/PDP panel
  • LCD backlight inverter
  • Portable DVD player
  • Power supply
  • Networking
  • PC server
  • Cooling fan system

0451020 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0451020.MRLFUSE 65V V/FA NANO2 W/Au Caps ROHS 20ARoHS1/12/2004NoPdf IconCoC_RoHS9_0451020.MRLPdf IconREACH_SVHC Declaration (Contain)_0451020.MRLContainsYes2/23/2016Pdf IconIPC_0451020.MRL
0451020.MRSNFUSE 65V V/FA NANO2 Sn-DIP ROHS 20ARoHS6/9/2015NoPdf IconCoC_RoHS9_0451020.MRSNPdf IconREACH_SVHC Declaration (Contain)_0451020.MRSNContainsYes6/9/2015Pdf IconIPC_0451020.MRSN

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.