background-waves

0448012.

Product Status| Activei

0448012.

FUSE 85V V/FA NANO2 Lead-Free 12A | Series: 448
info

The lead free Nano2® SMF Fuse is a very small, square surface mount fuse that is RoHS compliant and 100% Lead-Free. This product is fully compatible with lead-free solder alloys and higher temperature profiles associated with lead-free assembly.

PropertyValue
Voltage Rating (V)
65
Maximum AC Voltage (V)
65
Nominal Melting I2T (A2sec)
47.59
Resistance (Ω)
0.00533
Body
Ceramic
MSL
Level 1
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
50
Terminal Strength
> 2 lbs
interrupt Voltage Type AC/DC) - 1
AC
interrupt Amperage (A) - 2
50
interrupt Voltage (V) -2
65
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage (V) -1
65
Terminations
Gold Over Nickel-Plated Brass Caps
Packaging Code
R
Size
MIL-STD-202 Method 201 (10-55 Hz)
  • Lead-free and halogen-free
  • Very fast-acting
  • Small size
  • Wide range of current rating available (62mA to 15A)
  • Wide operating temperature range
  • Low temperature derating

0448012. Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0448012.MRFUSE 85V V/FA NANO2 Lead-Free 12ARoHS7/14/2005Pb-Free7/14/2005Pdf IconCoC_RoHS10_0448012.MRPdf IconREACH_SVHC Declaration_0448012.MRDoes Not ContainYes6/29/2014Pdf IconIPC_0448012.MR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.