background-waves

0443.500

Product Status| Activei

0443.500

FUSE 280V TL NANO2 ROHS .500A | Series: 443LC
info

The 443LC Series NANO²® fuse is a 4012 footprint, Slo Blo surface mount fuse which provides overcurrent protection for applications with working voltage up to 277VAC.

Its high I2t provides superior surge withstand capability for its small footprint. This can therefore be used on applications where board space is a limitation, without worrying of any nuisance failures due to surge/pulse current and voltages in the application, or where larger sized solutions are previously being used.

PropertyValue
Maximum AC Voltage (V)
280
Nominal Melting I2T (A2sec)
1.61
Resistance (Ω)
0.6
Body
Ceramic
MSL
Level 1
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
50
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage (V) -1
280
Terminations
Silver-Plated Brass Caps
Packaging Code
R
Size
MIL-STD-202 Method 201 (10-55 Hz)
  • 280VAC-rated fuse in a relatively small footprint of 10mm x 3mm (sq)
  • Slo Blo fuse type with relatively high I2t values
  • RoHS compliant, Halogen-free
  • Surface mount type fuse
  • Option for applications with working voltage up to 277 V ac
  • Superior surge withstand capability considering its size
  • Complies with global EHS standards
  • Fully compatible with lead-free solder alloys and higher temperature profiles associated with high volume, lead-free assembly SMD processes

0443.500 Applications

Highlights Section

  • Lighting Ballast
  • LED Driver Boards
  • LED Dimmer Controllers
  • 3-Phase power supplies
  • Utility connected appliances and equipment rated at 277 V ac
  • Applications where board space is limited and where surge currents and voltages are inherent

0443.500 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0443.500DRLCFUSE 280V TL NANO2 ROHS .500ARoHS6/6/2016NoPdf IconCoC_RoHS9_0443.500DRLCPdf IconREACH209_Declaration_Contain-_0443.500DRLCContainsYes6/6/2016

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.