background-waves

044303.5

Product Status| Activei

044303.5

FUSE 250V TL NANO2 RoHS 3.5A | Series: 443
info

The 250 NANO2 Fuse is a small square surface mount fuse that is designed to support higher voltage space sensitive applications. Enables compliance with the RoHS directive and is fully compatible with lead-free solder alloy and higher temperature profiles associated with lead-free assembly.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
53.14
Resistance (Ω)
0.019
Body
Ceramic
MSL
Level 1
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 1
50
interrupt Voltage Type AC/DC) - 1
AC
interrupt Voltage (V) -1
250
Terminations
Silver-Plated Brass Caps
Packaging Code
R
Size
MIL-STD-202 Method 201 (10-55 Hz)
  • 250 V rating
  • Available in ratings of 0.50A - 5.0A
  • Time Lag
  • RoHS compliant
  • Fully compatible with lead-free solder alloys and higher temperature profiles associated with lead free assembly

044303.5 Applications

Highlights Section

  • Ac–dc power adapter
  • Telecom equipment system power
  • Portable system built-in AC/DC converter
  • High voltage DC/DC converter
  • Lighting system

044303.5 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
044303.5DRFUSE 250V TL NANO2 RoHS 3.5ARoHSNoPdf IconCoC_RoHS9_044303.5DRYesPdf IconIPC_044303.5DR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.