0443001 - 443LC Series

Series: 443LC
Questions? Contact Littelfuse Support
Fuse 443LC Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 443LC Series NANO²® fuse is a 4012 footprint, Slo Blo surface mount fuse which provides overcurrent protection for applications with working voltage up to 277VAC.

Its high I2t provides superior surge withstand capability for its small footprint. This can therefore be used on applications where board space is a limitation, without worrying of any nuisance failures due to surge/pulse current and voltages in the application, or where larger sized solutions are previously being used.

Features:

  • 280VAC-rated fuse in a relatively small footprint of 10mm x 3mm (sq)
  • Slo Blo fuse type with relatively high I2t values
  • RoHS compliant, Halogen Free
  • Surface mount type fuse

Benefits:

  • Option for applications with working voltage up to 277VAC
  • With superior surge withstand capability, considering its size, and is suited for applications where surge current/voltages are inherent and board space is a constraint
  • Compliant to global EHS standards
  • Fully compatible with lead free solder alloys and higher temperature profiles associated with high volume, lead-free assembly SMD processes

Applications:

  • Lighting Ballast
  • LED Driver Boards
  • LED Dimmer Controllers
  • 3-Phase power supplies
  • Utility connected  appliances and equipment rated at 277V AC
Property (Mouseover for details) Value
Body Ceramic
Nominal Melting I2T (A2sec) 10.17
Moisture Sensitivity Level Level 1
Nominal Cold Resistance (Ohms) 0.18
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 280
Partner ECAD Models 0443001
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0443001.DRLC FUSE 280V TL NANO2 ROHS 1A RoHS No 06/06/2016 PbFree No CoC_RoHS9_0443001.DRLC Yes
06/06/2016
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.