background-waves

TLS070LSE

Product Status| Activei

TLS070LSE

FUS 170VDC F/A TELE-GARD 70A PCB SPL | Series: TLS
info

TLS070LSE is a Telecommunications fuse with an ampere rating of 70.

PropertyValue
Current Rating (Continuous) in Amps
70
Interrupting Rating
100 kA @ 170 Vdc
Opening
Fast-Acting (F)
Voltage Rating (V)
170
Mounting Method
Extended PCB Mount
Family style
Current Limiting
Fuse Class
Telecommunications
Indicating
No
interrupt Amperage (A) - 1
100000
Interupt Voltage Type
DC
interrupt Voltage (V) -1
170

TLS070LSE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0TLS070.TXLSEFUS 170VDC F/A TELE-GARD 70A PCB SPL

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.