background-waves

TLN003

Product Status| Activei

TLN003

FUS 170VDC F/A TELE-GARD 3A | Series: TLN
info

TLN003 is a Telecommunications fuse with an ampere rating of 3.

PropertyValue
Current Rating (Continuous) in Amps
3
Interrupting Rating
100 kA @ 170 Vdc
Opening
Fast-Acting (F)
Voltage Rating (V)
170
Mounting Method
Fuse Block / Clip / Holder
Family style
Current Limiting
Fuse Class
Telecommunications
Indicating
No
Interrupt Amperage 1
100000
Interrupt Voltage Type ACDC - 1
DC
interrupt Voltage (V) -1
170
PG Holder
LFR25030 Series

TLN003 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0TLN003.TFUS 170VDC F/A TELE-GARD 3A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.